IR2101S
Active
RoHS Compliant
Lead-free

IR2101S

600 V high-side and low-side gate driver IC
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IR2101S
IR2101S
ea.

Product details

  • Channels
    2
  • Configuration
    High-side and low-side
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Sink)
    0.36 A
  • Output Current (Source)
    0.21 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    150 ns
  • Turn On Propagation Delay
    160 ns
  • VCC UVLO (On)
    8.9 V
  • VCC UVLO (Off)
    8.2 V
  • Voltage Class
    600 V
OPN
IR2101STRPBF
Product Status active
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ 600 V high and low-side gate driver IC with typical 0.21 A source and 0.36 A sink currents in 8 Lead SOIC package for IGBTs and MOSFETs with level-shift technology. Also available in 8 Lead PDIP .

Features

  • Floating channel for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervoltage lockout
  • 3.3, 5, & 15 V logic input compati.
  • Matched prop. delay for both chan.

Applications

Diagrams

IR210xx
IR210xx
IR210xx IR210xx IR210xx
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }