TLE9879-2QXA40
Active and preferred
RoHS Compliant
Lead-free

TLE9879-2QXA40

MOTIX™ TLE9879-2QXA40 offers high-performance and cost-optimization for wiper applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE9879-2QXA40
TLE9879-2QXA40
ea.

Product details

  • Classification
    QM
  • Family
    MOTIX™ motor control SoCs
  • Flash
    128 kByte
  • Frequency
    40 MHz
  • GPIO
    15
  • Interfaces
    PWM, LIN
  • MCU
    Arm® Cortex®-M3
  • Motor Driver
    3-phase bridge driver
  • Operational Amplifier
    Yes
  • Planned to be available until at least
    2035
  • Qualification
    Automotive
  • RAM
    6 kByte
  • SD-ADC
    yes
  • Supply Voltage range
    5.5 V to 28 V
  • Temperature range
    -40 °C to 150 °C
OPN
TLE98792QXA40XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The TLE9879-2QXA40 is a 3-Phase motor driver integrating an Arm® Cortex®-M3 core, flash memory, analog and mixed-signal peripherals, LIN transceiver, and driving stages on a single die. Moreover, TLE9879-2QXA40 incorporates two 14-bit Sigma-Delta ADCs which are building a sensor interface for an external GMR/TMR. This highly integrated automotive qualified device addresses solutions for mechatronic BLDC motor control applications.

Features

  • 32-bit Arm® Cortex®-M3 up to 40 MHz
  • Single power supply from 5.5 V to 28 V
  • On-chip oscillator and PLL for clock
  • 128 KB flash, 6 KB RAM, EEPROM emu
  • Integrated LIN transceiver
  • High voltage monitoring pin (MON)
  • Fast synchronous communication (SSC)
  • Three-phase bridge driver (BDRV)
  • Low-side shunt current sense amplifier
  • 8-bit and 10-bit ADCs
  • 2x 14-bit SDADC, 2 differential inputs
  • Tj: -40°C to 150°C, Package: VQFN-48

Benefits

  • Best-in-class device
  • Optimized BOM cost
  • Compact dimensions
  • Premium design-in experience
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }