- AC-DC PWM and PFC controller
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
OC1210
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ambient Temperature range-30 °C to 85 °C
-
Asymmetric CryptographyRSA up to 2048 bit, ECC up to 521 bit, NIST P-256, Brainpool256r1
-
CertificationsGSMA, TAF, 3GPP
-
CPU32-bit
-
Delivery FormsSG-XFWLB-16-3
-
InterfacesISO 7816
-
NVM800 kByte
-
Symmetric CryptographyAES up to 256 bit, DES
-
Use CaseseSIM (embedded SIM)
| Recommended | |
|
OPN
|
|
| Product Status | |
| Infineon Package | |
| Package Name | |
| Packing Size | |
| Packing Type | |
| Moisture Level | |
| Moisture Packing | |
| Lead-free | |
| Halogen Free | |
| RoHS Compliant | |
|
Infineon stock last updated:
|
|
Features
- Ultra-small footprint (<3 mm²)
- Global eSIM service interoperability
- TAF and GSMA SGP.22 v3 compliant
- Supporting RSP + MEP
- Compliant with 2G, 3G, 4G, 5G networks
- SIM, USIM, CSIM, RUIM, and ISIM
- Up to 800 kB free user memory
- Sec. eval. acc. to BSI-CC-PP-0100-2018
- Post-quantum cryptography (PQC) ready
- SOTA/OS patching
- Voltage classes: C (1.8 V), D (1.2 V)
- ISO7816 Interface
- WLCSP (1.8 x 1.6 x 0.4 mm) package
- Temperature: -30 to +85°C
- Data retention: 10 years
Benefits
- World’s tiniest GSMA-compliant eSIM
- Global interoperability (incl. China)
- Easy HW integration by supporting 1.2 V
- 25% better performance / power ratio
- Extended battery lifetime
- Future-proof security platform
- Rich feature-set: e.g. OS patching, MEP
- Ample Space for User Profiles
- Improved end user experience