- New space
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
32-bit TriCore™ AURIX™ – TC2xx
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
32-bit TriCore™ AURIX™ – TC3xx
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
- OPTIREG™ linear voltage regulators (LDO)
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
- High-voltage solid-state power distribution
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
Nov 17, 2025
Business & Financial Press
Nov 12, 2025
Quarterly Report
Nov 12, 2025
Business & Financial Press
Nov 06, 2025
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Nov 17, 2025
Business & Financial Press
Nov 12, 2025
Quarterly Report
Nov 12, 2025
Business & Financial Press
Nov 06, 2025
Overview
MOTIX™ full-bridge ICs provide space savings, optimized diagnostic and reliable protection against overtemperature, overcurrent and short circuits. They are designed for the control of small DC motors and inductive loads. Infineon offers devices dedicated for automotive applications (AEC-Q100 qualified) and for industrial applications.
Key Features
- Provide space savings
- Optimized diagnostic and protection
- High quality standards
- Diagnostic flexibility
Applications
Compare families
Products
About
The MOTIX™ full-bridge ICs provide space savings and optimized diagnostic and protection as for example overtemperature (OT), overcurrent (OV) and short circuit (SC) protection. Infineon offers dedicated devices for automotive applications that are qualified according to AEC-Q100:
The MOTIX™ BTM90xx full-bridge ICs are ISO 26262-ready and represent a cost-optimized product family of four variants that can be selected based on various application targets. They scale from current limit of minimum 10 A – 20 A. The two SPI variants, BTM9011EP and BTM9021EP, additionally support daisy chain operation.
For industrial applications such as home appliances and building automation, power tools battery management and medical applications the MOTIX™ IFX9201SG is the right fit. There is flexibility between choosing SPI for detailed diagnostic or simple error flag.
Infineon offers dedicated devices for automotive applications which fulfill high quality and reliability standards for automotive applications.
Our cutting-edge MOTIX™ BTM9010/11 and BTM9020/21 series are engineered to deliver unparalleled functionality and efficiency, making them the ideal choice for a wide range of automotive DC motor control applications. BTM90xx devices can drive inductive or resistive loads. Typical application examples are door modules (i.e. door lock, e-charging lid) or the body and zone control modules.
The MOTIX™ TLE9201SG which is a 6 A H-bridge and tailored for applications like exhaust gas recirculation (EGR), idle speed control or water pumps.
Infineon is your dependable partner for high-quality products with longevity produced in our own production facilities providing for many products supply security with dual-site approach. In order to reduce time to market and development effort on customer side we offer comprehensive design-in support.
- The MOTIX™ BTM90x1EP Device Driver: A simple API to generate the control frames for the MOTIX™ H-bridge for automotive motor drive applications via SPI.
- Configuration tool: MOTIX™ Full Bridge IC Configuration Wizard
- Evaluation boards
- Extensive documentation with application examples
- Comprehensive support infrastructure and Infineon Developer Community
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
The MOTIX™ full-bridge ICs provide space savings and optimized diagnostic and protection as for example overtemperature (OT), overcurrent (OV) and short circuit (SC) protection. Infineon offers dedicated devices for automotive applications that are qualified according to AEC-Q100:
The MOTIX™ BTM90xx full-bridge ICs are ISO 26262-ready and represent a cost-optimized product family of four variants that can be selected based on various application targets. They scale from current limit of minimum 10 A – 20 A. The two SPI variants, BTM9011EP and BTM9021EP, additionally support daisy chain operation.
For industrial applications such as home appliances and building automation, power tools battery management and medical applications the MOTIX™ IFX9201SG is the right fit. There is flexibility between choosing SPI for detailed diagnostic or simple error flag.
Infineon offers dedicated devices for automotive applications which fulfill high quality and reliability standards for automotive applications.
Our cutting-edge MOTIX™ BTM9010/11 and BTM9020/21 series are engineered to deliver unparalleled functionality and efficiency, making them the ideal choice for a wide range of automotive DC motor control applications. BTM90xx devices can drive inductive or resistive loads. Typical application examples are door modules (i.e. door lock, e-charging lid) or the body and zone control modules.
The MOTIX™ TLE9201SG which is a 6 A H-bridge and tailored for applications like exhaust gas recirculation (EGR), idle speed control or water pumps.
Infineon is your dependable partner for high-quality products with longevity produced in our own production facilities providing for many products supply security with dual-site approach. In order to reduce time to market and development effort on customer side we offer comprehensive design-in support.
- The MOTIX™ BTM90x1EP Device Driver: A simple API to generate the control frames for the MOTIX™ H-bridge for automotive motor drive applications via SPI.
- Configuration tool: MOTIX™ Full Bridge IC Configuration Wizard
- Evaluation boards
- Extensive documentation with application examples
- Comprehensive support infrastructure and Infineon Developer Community
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.