- Silicon Carbide CoolSiC™ MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide CoolSiC™ MOSFETs bare dies
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
- Hydrogen
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
- Evaluation boards
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
Mar 16, 2026
Business & Financial Press
Mar 10, 2026
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
Mar 16, 2026
Business & Financial Press
Mar 10, 2026
CIPOS™ Micro IPMs
Solution for low-power motor drive applications
CIPOS™ Micro is a family of compact, three-phase, intelligent power modules for low-power (up to 450 W with heatsink) motor drive applications including ventilation fans, circulation pumps, air purifiers, dishwashing machines, and refrigerator compressor drives.
- Precise overcurrent protection
- Optimized dv/dt: loss-EMI tradeoffs
- Three lead-form options
- UL-certified temperature sensor
Products
About
CIPOS™ Micro has several protection features including precise overcurrent protection and a UL-certified temperature sensor. In addition, the CIPOS™ Micro IPMs incorporates a wide range of footprint-compatible part numbers, three lead-form options, and are compatible with mass-market TO-2xx heatsinks and clips.
This family of high voltage, high efficiency, rugged IGBTs is available in surface mount and through hole packages and is optimized for variable frequency drives, providing low switching losses and solid thermal performance for motor control application.
High voltage gate drivers are tuned to achieve an optimal EMI/switching loss compromise, enabling drop in replacement with the same footprint and pinout.
CIPOS™ Micro has several protection features including precise overcurrent protection and a UL-certified temperature sensor. In addition, the CIPOS™ Micro IPMs incorporates a wide range of footprint-compatible part numbers, three lead-form options, and are compatible with mass-market TO-2xx heatsinks and clips.
This family of high voltage, high efficiency, rugged IGBTs is available in surface mount and through hole packages and is optimized for variable frequency drives, providing low switching losses and solid thermal performance for motor control application.
High voltage gate drivers are tuned to achieve an optimal EMI/switching loss compromise, enabling drop in replacement with the same footprint and pinout.
Documents
Documents
State of the art sensorless algorithm for permanent magnet motor control is described in this video. Common pitfalls of sensorless control, such as a non-controlled startup are easily avoided with the Motion Control Engine (MCE) inside infineon iMOTION devices.A clean startup, without vibrations and oscillations is demonstrated with a low inertia fan motor.
iMOTION™ ICs integrate hardware and software functionality required for controlling PMSM motors with field-oriented control (FOC) (with and without sensors). iMOTION™ products are based on Infineon’s patented, field-tested Motion Control Engine (MCE), which eliminates software coding from the development process. As a result, all users have to do to implement a variable speed drive is configure the MCE for the respective motor drive system.
Why Infineon is the best partner - The CIPOS™ IPMs are families of highly integrated, compact power modules. See how we designed them to drive motors in applications ranging from home appliances, fans, pumps to general purpose drives.
Aircon fans (IDU and ODU) with iMOTION™ and CIPOS™ IPMs
Infineon offers different solutions for low noise, small, and energy-efficient aircon fan units.
In this training you will get an overview of Infineon's iMOTION™ and CIPOS™ IPMs for both indoor and outdoor unit fans.
Introducing the CIPOS™ Micro IM241 series IPM
Infineon has developed the CIPOS™ Micro IM241, a cutting-edge intelligent power module that combines high performance, compact design, and advanced thermal management. Watch this short training to get a first introduction!