- Domestic robots
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 22, 2026
Business & Financial Press
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
CoolSiC™ hybrid devices
Silicon carbide (SiC) diodes and transistors are key components for modern and innovative power electronics
-
On this page
About
The use of a SiC diode in combination with a silicon IGBT allows the extension of IGBT technology's capabilities to the next level of efficiency with hybrid power switch devices. The CoolSiC™ hybrid products create the price-performance bridge between pure Si-solution and the high performance of entirely SiC MOSFET designs.
CoolSiC™ hybrid discretes: Fast plug & play upgrade of available discrete designs to higher efficiency, as a rule of thumb – 0.1% efficiency increase for each 10 kHz – e.g., 0.23% efficiency increase for 23 kHz working frequency .
CoolSiC™ hybrid modules: Form the ideal bridge between purely silicon-based and silicon carbide solutions. They combine IGBT chips with SiC diodes to further extend the capacity of the IGBT technology.
The CoolSiC™ hybrid device copacked with SiC diode significantly reduces switching losses at almost unchanged dV/dt and di/dt values. Ultra-fast IGBTs in Kelvin-emitter 4pin packages enable the reduction of switching losses at the expense of higher dV/dt or di/dt values (and thus worse EMC). Fast switching S5 TRENCHSTOP™ 5 650 V IGBT or ultra-fast-switching H5 TRENCHSTOP™ 5 IGBT is copacked with free-wheeling Gen6 SiC diode in TO-247 4pin package. In addition to the discrete portfolio, we offer our best-in-class 12 mm height baseplate-less easy modules in which we use our latest TRENCHSTOP™ technology S7 and H5 copacked with a CoolSiC™ Schottky diode.
The CoolSiC™ hybrid devices incorporate key features such as a significant reduction of switching losses, and provide SiC MOS-like efficiency, cost-effective and "safer" alternative to SiC MOSFETs, and plug-and-play replacement of existing IGBT solutions.
The key features are, among others: junction temperature reduction, switching frequency increase, competitive BOM while keeping high system efficiency, and efficiency improvement of ca. 0.1% for each 10 kHz of switching frequency.
The use of a SiC diode in combination with a silicon IGBT allows the extension of IGBT technology's capabilities to the next level of efficiency with hybrid power switch devices. The CoolSiC™ hybrid products create the price-performance bridge between pure Si-solution and the high performance of entirely SiC MOSFET designs.
CoolSiC™ hybrid discretes: Fast plug & play upgrade of available discrete designs to higher efficiency, as a rule of thumb – 0.1% efficiency increase for each 10 kHz – e.g., 0.23% efficiency increase for 23 kHz working frequency .
CoolSiC™ hybrid modules: Form the ideal bridge between purely silicon-based and silicon carbide solutions. They combine IGBT chips with SiC diodes to further extend the capacity of the IGBT technology.
The CoolSiC™ hybrid device copacked with SiC diode significantly reduces switching losses at almost unchanged dV/dt and di/dt values. Ultra-fast IGBTs in Kelvin-emitter 4pin packages enable the reduction of switching losses at the expense of higher dV/dt or di/dt values (and thus worse EMC). Fast switching S5 TRENCHSTOP™ 5 650 V IGBT or ultra-fast-switching H5 TRENCHSTOP™ 5 IGBT is copacked with free-wheeling Gen6 SiC diode in TO-247 4pin package. In addition to the discrete portfolio, we offer our best-in-class 12 mm height baseplate-less easy modules in which we use our latest TRENCHSTOP™ technology S7 and H5 copacked with a CoolSiC™ Schottky diode.
The CoolSiC™ hybrid devices incorporate key features such as a significant reduction of switching losses, and provide SiC MOS-like efficiency, cost-effective and "safer" alternative to SiC MOSFETs, and plug-and-play replacement of existing IGBT solutions.
The key features are, among others: junction temperature reduction, switching frequency increase, competitive BOM while keeping high system efficiency, and efficiency improvement of ca. 0.1% for each 10 kHz of switching frequency.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Join our empowering community
Enable success with our partner service offerings
Discover our Infineon Academy learning platform