IR2086S

IR2086S

High Speed, 100V, Self Oscillating 50% Duty Cycle, Full-Bridge Driver

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IR2086S
IR2086S


Product details

  • Channels
    4
  • Configuration
    Full Bridge
  • Input Vcc max
    25 V
  • Isolation Type
    Functional levelshift
  • Output Current (Sink)
    1.2 A
  • Output Current (Source)
    1.2 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    40 ns
  • Turn On Propagation Delay
    60 ns
  • VCC UVLO (Off)
    6.8 V
  • VCC UVLO (On)
    7.25 V
  • Voltage Class
    100 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
The IR2086S(PbF) is a self oscillating full-bridge controller and driver IC with 50% duty cycle ideally suited for 36V-75V full-bridge DC Bus Converters.Dead time can be controlled through proper selection of CT and can range from 50 to 200nsec. Internal soft start increases pulse width on power up and maintains equal pulse widths for the high and low outputs throughout the start up cycle. Undervoltage lockout prevents operation if Vcc is less than 7.5 Vdc. Over current shutdown occurs when the voltage on the Cs pin exceeds 200mV. Restart after overcurrent trip can be delayed by adjusting the external capacitor. The delay time ranges from 10µs to 1s.

Applications

Documents

Design resources

Developer community