CY8C4126LCE-HV403
Active and preferred
RoHS Compliant
Lead-free

CY8C4126LCE-HV403

CY8C4126LCE-HV403 is a part of the  PSOC™ 4 HV PA 144k series.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4126LCE-HV403
CY8C4126LCE-HV403


Product details

  • 16-20 bit Precision ΔΣ ADC
    2
  • AECQ available
    Yes
  • CAN-FD
    No
  • Classification
    ISO 26262-compliant
  • Code Flash with ECC
    64 KByte
  • CRYPTO
    No
  • Data Flash with ECC
    8 KByte
  • Digital Channels
    4
  • Family
    PSOC™ 4 HVPA-144K
  • GPIOs
    9
  • High Voltage measurement accuracy (with HV divider)
    0.25 %
  • High Voltage measurement Ios (with HV divider)
    2
  • High Voltage Subsystem (LDO, LIN PHY)
    Yes
  • iso-UART
    No
  • LIN Controller
    Yes
  • LIN
    1
  • Packaging
    Tray
  • SCB Blocks
    1
  • SRAM with ECC
    4 KByte
  • Target Application
    IBS
  • TCPWM Blocks
    4
  • Temperature
    - 40°C - + 125°C
  • Voltage measurement accuracy
    0.25 %

OPN
CY8C4126LCE-HV403
Product Status active and preferred
Infineon Package
Package Name QFN-32 (002-29344)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-32 (002-29344)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US
PSOC™ 4 HV PA 144k series is a fully integrated programmable embedded system for battery monitoring and management and a subfamily of the .The PSOC™ HVPA-144K is Automotive Electronics Council (AEC)-Q100 qualified.

Features

  • Max CPU speed at 24 MHz
  • 64 KB Code Flash with ECC
  • 8 KB Data Flash with ECC
  • 4 KB SRAM with ECC
  • 2 High voltage measurement Ios (with HV divider)
  • 0.25% Voltage measurement accuracy
  • 4 TCPWM blocks
  • 1 SCB blocks
  • 8 GPIO Pins
  • Operating Temperature: -40 to +125°C

Benefits

  • Small footprint solution for IBS
  • +/-300 mV input shunt base current sense
  • +/- 0.3 % current sensing accuracy
  • Automatic gain control amplifier
  • Up to +/-0.1 % voltage sensing accuracy
  • Integrated LIN tranceiver
  • Direct input support from 12 V battery
  • ISO26262 ASIL-C support
  • Automotive quality software support
  • Arm® Cortex®-M0+ CPU with DMA controller
  • 128 KB Code / 8 KB Data Flash with ECC
  • Temperature and diagnostic channels
Documents

Design resources

Developer community