CY7C1318KV18-300BZXC

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1318KV18-300BZXC
CY7C1318KV18-300BZXC

Product details

  • Architecture
    DDR-II CIO
  • Bank Switching
    N
  • Burst Length (Words)
    2
  • Data Width
    x 18
  • Density
    18 MBit
  • ECC
    N
  • Family
    DDR-II CIO
  • Frequency
    300 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • On-Die Termination
    N
  • Operating Temperature
    0 °C to 70 °C
  • Operating Voltage
    1.7 V to 1.9 V
  • Organization (X x Y)
    1Mb x 18
  • Peak Reflow Temp
    260 °C
  • Qualification
    Commercial
  • Read Latency (Cycles)
    1.5
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }