CY15B128Q-SXE
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Density128 kBit
-
Frequency40 MHz
-
InterfacesSPI
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage (VCCQ) range2 V to 3.6 V
-
Operating Voltage range2 V to 3.6 V
-
Organization (X x Y)16Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationAutomotive(E)
-
Speed0 ns
| Recommended | ||
|
OPN
|
CY15B128Q-SXE | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-8 (51-85066) | |
| Packing Size | 485 | |
| Packing Type | TUBE | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 485 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 128-Kbit F-RAM, 16K × 8 organization
- 10^13 read/write cycle endurance
- 121-year data retention at 85°C
- NoDelay™ writes, immediate data storage
- Up to 33 MHz SPI interface
- Hardware and software write protection
- Low active current: 5 mA at 33 MHz
- Sleep mode current: 12 μA
- Low-voltage operation: 2.7 V to 3.6 V
- –40°C to +125°C operating range
- Device ID for manufacturer/product
Benefits
- Reliable data storage for mission-critical
- Eliminates write delays, boosts system speed
- Frequent writes without wear-out risk
- Drop-in replacement for serial flash/EEPROM
- Reduces power draw in active and sleep modes
- Protects data from accidental overwrites
- Operates in harsh temperature conditions
- Easy device identification for inventory
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.