- N-channel MOSFETs
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
AUIRFS8408-7P
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Budgetary Price €/1k1.94
-
ID (@25°C) max240 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
Operating Temperature-55 °C to 175 °C
-
PackageD2PAK7P D2PAK7P D2PAK7P
-
PolarityN
-
Ptot max294 W
-
Qgd66 nC
-
QG (typ @10V) max315 nC
-
QG (typ @10V)210 nC
-
QualificationAutomotive
-
RDS (on) (@10V) max1 mΩ
-
RthJC max0.51 K/W
-
TechnologyGen 12.7
-
Tj max175 °C
-
VDS max40 V
-
VGS(th)3 V
-
VGS max20 V
|
OPN
|
AUIRFS8408-7TRL | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | PG-TO263-7 | |
| Packing Size | 800 | |
| Packing Type | TAPE & REEL LEFT | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | PG-TO263-7 |
| Packing Size | 800 |
| Packing Type | TAPE & REEL LEFT |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Advanced Process Technology
- New Ultra Low On-Resistance
- 175°C Operating Temperature
- Fast Switching
- Repetitive Avalanche Allowed up to Tjmax
- Lead-Free
- Automotive Qualified
- PPAP Capable Device