AUIRF8736M2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID (@25°C) max137 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
Operating Temperature-55 °C to 175 °C
-
PackageMG-WDSON-7
-
PolarityN
-
Ptot (@ TA=25°C) max2.5 W
-
Ptot max63 W
-
Qgd45 nC
-
QG (typ @10V)136 nC
-
QualificationAutomotive
-
RDS (on) (@10V) max1.9 mΩ
-
RthJA max60 K/W
-
TechnologyGen 12.7
-
Tj max175 °C
-
VDS max40 V
-
VGS(th) min2.2 V
-
VGS(th) max3.9 V
-
VGS max20 V
|
OPN
|
AUIRF8736M2TR | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | DIRECTFET | |
| Packing Size | 4800 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | DIRECTFET |
| Packing Size | 4800 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Advanced Process Technology
- Optimized for Automotive Applications
- Small Footprint and Low Profile
- High Power Density
- Low Parasitic Parameters
- Dual Sided Cooling
- 175°C Operating Temperature
- Repetitive Avalanche Capability
- Lead free, RoHS and Halogen free
- Automotive Qualified
- PPAP Capable Device