TLD804KTRAVCB_EVAL
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Configurationlinear current sink
-
DescriptionThe core of this board is an Infineon TRAVEO™ CYT3DLABAS, an automotive-grade microcontroller with a 2D graphics engine, an ARM® Cortex®-M7 CPU and an ARM® Cortex®-M0+. The board is also equipped with two DC-DC converter to separately supply the power and logic stages of the light source.
-
FamilyTRAVEO™ II Cluster, LITIX™ Power Flex
-
Frequency200 kHz
-
Input current ((VIN = 8V)) max8.5 A
-
Input TypeDC
-
Output Current range0 A to 12 A
-
Output Voltage range0 V to 5.1 V
-
Pout range0 W to 60 W
-
Supply Voltage range8 V to 18 V
-
Target ApplicationAutomotive
-
TopologyBuck - synchronous
| Recommended | ||
|
OPN
|
TLD804KTRAVCBEVALTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- High-power controlled DC-DC (VDDP)
- 2D graphical HW accelerator
- HDMI input to light source
- Compatible load-board on request
- I²C, CAN-FD, SPI, LIN inputs
- 100Mb/s ethernet connection
Benefits
- HD pixel application fast learning cycle
- Software code example ready
- Effortless light source tests
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.