REF-MHA0K3IRC2PSOC4
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Applicationsmotor control, Refrigerator
-
FamilyPSOC™ 4100S, EiceDRIVER™, CoolSET™ 5th Gen, TRENCHSTOP™ RC-D2
-
Input TypeAC
-
InterfacesAC input, J-LINK debugger connector, motor-phase connector
-
Motor Power max200 W
-
Product NameREF-MHA0K3IRC2PSOC4
-
QualificationIndustrial
-
Topology3 phase motor drive
| Recommended | ||
|
OPN
|
REF-MHA0K3IRC2PSOC4 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | TRAY | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Input voltage 176-265 Vrms
- Maximum 200 W motor power output
- Maximum 200 W motor power output
- Onboard EMI filter
- Single-shunt current sensing
- Auxiliary power supply on-board
- Overcurrent protection
- Sensing of DC-link voltage
- Fault diagnostic output
- Measurement test points
Benefits
- Reduced board size
- Increased operating lifetime
- Improved power factor
- Decreased higher order harmonic
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.