OPTIGA TPM EVALKIT IND
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsIndustrial
-
Board TypeEvaluation Board
-
FamilyOPTIGA™ TPM
-
Input TypeDC
-
Product NameOPTIGA™ TPM Evaluation Kit - industrial TPM
-
QualificationIndustrial
-
Sub ApplicationIndustrial PCs, Servers, Programmable Logic Controllers (PLC), Industrial Network Infrastructure & Equipment, including: Gateways, Routers, Wireless Access Points, Switches
-
Supply Voltage range1.65 V to 3.6 V
-
Supply Voltage3.3 V
-
Target ApplicationChip Card and Security, Industrial
| Recommended | ||
|
OPN
|
OPTIGATPMEVALSLM967TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | N/A | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 3 V or 1.8 V power supply
- Plug & play with 26-pin RPI 1 header
- Compatible with Raspberry Pi 2 & 3
- Reset manually via push-button
- or reset via RST signal from RPI
- RPI 3 with additional components
- 8GB SD card (empty)
- USB-Cable
Benefits
- Quick Start Guide for easy, fast setup
- TPM2 software stack (TSS) setup guide
- TPM2 software stack (TSS) eval guide
- Including source code examples
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.