MCETOOLV2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMotor Driver, Microcontroller, iMOTION™ Motor Control ICs
-
Go-wider-BoardNo
-
Input TypeAC
-
Product NameEval-M1-05-65D
-
Sub ApplicationFans, Home Appliances, Pumps
-
Target ApplicationAutomation, Consumer, Industrial, Motor Control & Drives
-
Topology3-Phase Motor
|
OPN
|
MCETOOLV2 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Programming of memory for IRMCxxxx
- Debug. via standard JTAG interface
- Confi. & tuning of via virtual UART
- All interfaces galvanic. isolated
- 3.3 VDC output voltage to target
- Inter. gen. of OTP program. voltage
- USB interf. to PC for power & data
- Ships with all required cables
Benefits
- Supports all iMOTION 1.0 devices
- Integrated galvanic isolation
- Compatible with MCEDesigner
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.