IMOTION-LINK
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyiMOTION™ Motor Control ICs
-
Go-wider-BoardNo
-
Product NameiMOTION™ Link
-
QualificationIndustrial
-
Sub ApplicationFans, Pumps, Compressors, BLDC motor drives
-
Target ApplicationHome Appliances, Industrial, Motor Control & Drives
|
OPN
|
IMOTIONLINK |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Isolated PC interface tool
- Isolated UART to USB interface
- ARM® Cortex® debug support
- Full galvanic 1kV DC isolation
- Isolated 3.3 VDC output to target
- Supports all iMOTION devices
Benefits
- Supports all iMOTION 2.0 devices
- Integrated galvanic isolation
- Compatible with any PC tool
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.