EVAL-M1-2ED2106S
Active and preferred
RoHS Compliant

EVAL-M1-2ED2106S

650 V, 0.7 A high and low side gate driver evaluation board with 650 V IGBT6 for BLDC motor drive applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-M1-2ED2106S
EVAL-M1-2ED2106S
ea.


Product details

  • Applications
    Light Electric Vehicles (LEV), Power Supplies, Power tools, Home Appliances, Motor control and drives
  • Board Type
    Evaluation Board
  • Family
    Gate Driver, IGBT Discrete, CoolSET™
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Product Name
    EVAL-M1-2ED2106S
  • Qualification
    Industrial
  • Sub Application
    Pumps, Inverter, Fridge, Home Appliances, Fans, Door/gate openers, BLDC motor drives
  • Supply Voltage
    15 V
  • Target Application
    Commercial, Consumer, Industrial, Motor Control & Drives
  • Topology
    3-Phase Inverter

OPN
EVALM12ED2106STOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
ea.
in stock
The EVAL-M1-2ED2106S board is a power drive board including the gate driver ICs, IGBTs, power connector and signal interface. The board is intended to drive a BLDC (Brush-less Direct Current) motor by connecting to an external controller board such as EVAL-M1-101T .The board aims to boost the promoted 650 V high and low side gate driver 2ED2106S06F using the SOI (Silicon-on-Isolator) technology .

Features

  • 3-phase inverter with single-shunt
  • DC voltage input
  • 650 V SOI gate driver 2ED2106S06F
  • 10 A/650 V rated IGBT6
  • Auxiliary power supply on board
  • Heatsink installed on bottom side
  • 650 V high & low side SOI driver
  • Integrated ultra-fast diode
  • Floating channel for bootstrap op.
  • Maximum supply voltage of 25 V
  • Independent UVLO for both channels
  • HIN, LIN logic input

Benefits

  • Ready-to-use three-phase inverter board speeds up BLDC inverter evaluation
  • Single-shunt configuration keeps current sensing simple
  • On-board auxiliary supply simplifies bootstrap-supply design

Applications

Documents

Design resources

Diagrams

Diagram-EVAL-M1-2ED2106S
Diagram-EVAL-M1-2ED2106S
Diagram-EVAL-M1-2ED2106S

Developer community