EVAL_6EDL7141_TRAP_1SH
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
Configuration6EDL7141, BSC007N04LS6, XMC1404-VQFN64-200kB
-
FamilyOptiMOS™ 6, MOTIX™ Battery supplied BLDC motor control IC
-
Frequency20 kHz
-
Go-wider-BoardYes, Yes
-
Input TypeDC
-
Iout max25 A
-
Pout500 W
-
Product NameEVAL_6EDL7141_TRAP_1SH
-
Supply Voltage range12 V to 24 V
-
Supply Voltage18 V
-
Target ApplicationDrives, Motor Control & Drives, Power Tools, Consumer
-
Topology3-Phase control, 3-Phase - 2 Level
| Recommended | ||
|
OPN
|
EVAL6EDL7141TRAP1SHTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- BLDC motor drive block commutation
- Configurable power supplies / gate drive
- Onboard debugger, direct conenct to USB
- Operates independently or with GUI
Benefits
- High efficiency
- Low component count
- Configurable operating parameters
- Fully protected
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.