EVAL_600W_FBFB_XDPP
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
DescriptionEvaluate Infineon DC/DC digital IC controllers for telecom applications
-
FamilyXDP™ digital power controller
-
Frequency range250 kHz to 250 kHz
-
Go-wider-BoardNo
-
Input TypeDC
-
MountingStandoffs
-
Output Current range0 A to 50 A
-
Output Voltage range12 V to 12 V
-
Pout range0 W to 600 W
-
QualificationIndustrial
-
Sub ApplicationSMSP switch mode, Power supply, Telecom
-
Supply Voltage range36 V to 75 V
-
Target ApplicationPower Supplies
-
TopologyFull Bridge
-
TypeEvaluation Board
| Recommended | ||
|
OPN
|
EVAL600WFBFBXDPPTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Digital controlled DCDC converter
- 600 W full-bridge VMC
- Fast line \ load transient response
- Flux balancing
- PMBus and I2C communication
Benefits
- Configurable with GUI
- Allows FW-based customization
- Best in-class feed-forward response
- Smooth pre-bias startup
- Sophisticated fault handling
- Efficient light load management
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.