EVAL_2KW_ZVS_FB_CFD2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMOSFET, Gate Driver
-
Frequency min100 kHz
-
Input TypeDC
-
MountingSMT, THD
-
Output Current range0 A to 38 A
-
Output Voltage range45 V to 56 V
-
Pout range0 W to 2000 W
-
Product NameIPP120N20NFD, 2EDN7524F, IPW65R080CFD
-
QualificationIndustrial
-
Sub ApplicationHigh Power Battery chargers, Industrial High Power SMPS, Telecom Rectifiers/SMPS
-
Supply Voltage range350 V to 420 V
-
Target ApplicationPower Supplies
-
TopologyZVS
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Input voltage: 350-420V DC
- Output voltage: 45 up to 56V DC
- Output power: up to 2kW
- Peak efficiency: 96.6%
Benefits
- Optimized primary delay times
- Optimized secondary delay times
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.