Overview
XC161CJ/CS microcontroller series is based on Infineon's popular and well-established C166 architecture. With a flash size of up to 256 KB and a 40 MHz performance, the microcontroller is well suited for wide range of applications such as automotive, industrial control, or data communications.
Key Features
- 16-bit C166S V2 CPU
- Up to 40 MHz frequency
- Up to 256 KB of flash memory
- Up to 12 KB on-chip RAM
- Two USART
- Two high-speed SPIs
- Synchronous external bus interface
- Two multifunctional timers
- On-chip twin CAN module
- Up to 99 I/O Lines
- Package: P/PG-TQFP-144
- Temperature Range: -40°C to +125°C
Applications
Products
About
As part of the C166 family, the XC161CJ/CS microcontroller is an improved representative of the Infineon family of the full featured 16-bit single-chip CMOS microcontroller, combining the extended functionality and performance of the C166S V2 core with powerful on-chip peripheral subsystems and on-chip flash memory. Its architecture has been optimized for high-instruction throughout and minimum response time to external interrupts and the peripheral systems have been integrated to reduce the need for CPU intervention, which allows to serve the diverse and varying needs of different application areas such as automotive, industrial control, or data communications with an extended memory size of up to 256 KB flash running at up to 40 MHz. The XC161CJ/CS microcontroller devices use the package type P/PG-TQFP-144.
- Flexible system control and power management
- Twin CAN module, two full-CAN nodes with 32 message buffers and gateway function
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
As part of the C166 family, the XC161CJ/CS microcontroller is an improved representative of the Infineon family of the full featured 16-bit single-chip CMOS microcontroller, combining the extended functionality and performance of the C166S V2 core with powerful on-chip peripheral subsystems and on-chip flash memory. Its architecture has been optimized for high-instruction throughout and minimum response time to external interrupts and the peripheral systems have been integrated to reduce the need for CPU intervention, which allows to serve the diverse and varying needs of different application areas such as automotive, industrial control, or data communications with an extended memory size of up to 256 KB flash running at up to 40 MHz. The XC161CJ/CS microcontroller devices use the package type P/PG-TQFP-144.
- Flexible system control and power management
- Twin CAN module, two full-CAN nodes with 32 message buffers and gateway function
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.