TRAVEO™ T1G S6J351C body application Arm® Cortex®-R5 MCU
Fast and safe BCM and HVAC with integrated CAN FD, SHE, and low-power operations
-
On this page
Overview
TRAVEO™ T1G S6J351C MCU family offers 32-bit RISC microcontrollers with an Arm® Cortex®-R5F core, running at speeds up to 132 MHz. These MCUs are characterized by high performance, 2 MB of high-density embedded flash, and four channels of CAN FD interface for body control applications. In addition, they provide ASIL-B support for ISO 26262 specifications and feature CMOS AVB, CAN FD, and secure hardware extension (SHE) for security functions.
Key Features
- Up to 132 MHz frequency
- 2112 KB flash, 112 KB work flash
- 256 KB RAM
- Up to 4-ch CAN FD, LIN
- MFS communication up to 12-channels
- Up to 48-ch 12-bit ADC, 16-ch DMAC
- ASIL-B support for ISO 26262
- CMOS 40 nm technology
- Secure hardware extension (SHE)
- Pkg: LQFP-144, TEQFP-144, TEQFP-176
- JTAG debug interface
- Temperature: -40°C to +105°C
Applications
About
TRAVEO™ T1G S6J351C MCU family comprises 32-bit RISC microcontrollers with an Arm® Cortex®- R5F core capable of operating at speeds up to 132 MHz. These microcontrollers come with high performance, 2 MB of high-density embedded flash, and four channels of CAN FD interface for body control applications. They also offer state-of-the-art real-time performance, safety, and security features that enable manufacturers to take advantage of lower overall system costs while meeting the increasing performance and quality requirements of automotive applications. In addition, the TRAVEO™ T1G S6J351C MCUs are equipped with SHE (HIS SHE specification version 1.1) for security functions. The TRAVEO™ T1G S6J351C series further includes a variety of packages and memory size variants, allowing manufacturers to select the most suitable microcontroller specifications from the rich lineup.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
TRAVEO™ T1G S6J351C MCU family comprises 32-bit RISC microcontrollers with an Arm® Cortex®- R5F core capable of operating at speeds up to 132 MHz. These microcontrollers come with high performance, 2 MB of high-density embedded flash, and four channels of CAN FD interface for body control applications. They also offer state-of-the-art real-time performance, safety, and security features that enable manufacturers to take advantage of lower overall system costs while meeting the increasing performance and quality requirements of automotive applications. In addition, the TRAVEO™ T1G S6J351C MCUs are equipped with SHE (HIS SHE specification version 1.1) for security functions. The TRAVEO™ T1G S6J351C series further includes a variety of packages and memory size variants, allowing manufacturers to select the most suitable microcontroller specifications from the rich lineup.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Share in WeChat
Scan the QR code with your WeChat App to share this page.