C515C
C515C microcontrollers are ideal for automotive and industrial control applications with a programmable memory up to 64 KB and 10 MHz performance
-
On this page
Overview
C515C is a superset of 8051 architecture, which enhances the C500 family of 8-bit microcontrollers by a new member which provides SPI compatible interface and full CAN version 2.0B integrated on-chip. C515C is equipped with a 10 MHz operating frequency and provides 64 KB of OTP or 64 KB of ROM, 256 B of RAM, 2 KB of XRAM. Typical applications for the C515C are automotive and industrial control.
Key Features
- 8051 architecture
- Up to 10 MHz operating frequency
- Up to 256 B of RAM
- Programmable 15-bit watchdog
- High speed 10-bit A/D converter
- Full CAN module, v2.0 B-compliant
- SPI-compatible interface
- Full duplex serial interface
- 49 multifunctional I/O Pins
- Power saving mode
- 80-pin P-MQFP package
- Temperature: –40°C to +85°C
Applications
About
C515C enhances the C500 family of 8-bit microcontrollers by providing full CAN version 2.0B integrated on-chip and focusing on automotive and industrial control applications. With up to 256 B RAM running at up to 10 MHz, the device features an SPI-compatible interface and a CAN
module which meets version 2.0B of the Controller Area Network specification. C515C offers an asynchronous/synchronous serial interface and highly accurate 10-bit ADC integrated on chip. They are additionally characterized by on-chip peripherals with a programmable 15-bit watchdog unit. C515C devices use the package type of 80-pin P-MQFP.
- Fast power-on reset
- Power saving modes
- Power-up from power-down via external interrupt or incoming CAN message possible
- Enhanced fail-safe mechanisms with programmable 15-bit watchdog timer and oscillator watchdog
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
C515C enhances the C500 family of 8-bit microcontrollers by providing full CAN version 2.0B integrated on-chip and focusing on automotive and industrial control applications. With up to 256 B RAM running at up to 10 MHz, the device features an SPI-compatible interface and a CAN
module which meets version 2.0B of the Controller Area Network specification. C515C offers an asynchronous/synchronous serial interface and highly accurate 10-bit ADC integrated on chip. They are additionally characterized by on-chip peripherals with a programmable 15-bit watchdog unit. C515C devices use the package type of 80-pin P-MQFP.
- Fast power-on reset
- Power saving modes
- Power-up from power-down via external interrupt or incoming CAN message possible
- Enhanced fail-safe mechanisms with programmable 15-bit watchdog timer and oscillator watchdog
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.