ADC (#, Max. Resolution @ Sample Rate)SAR (1, 12-bit @ 1 msps)
-
CAN0
-
CapSenseYes
-
ClassificationISO 26262-ready
-
Comparators2
-
CPUARM Cortex-M0
-
ECONo
-
FamilyPSOC™ Automotive 4200
-
Flash32 KByte
-
Frequency max48 MHz
-
GPIOs24
-
LCD Direct DriveYes
-
Lead Ball FinishNiPdAuAg
-
LP Comparators2
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range1.71 V to 5.5 V
-
Operational Amplifier1
-
Peak Reflow Temp260 °C
-
Publish in NPSGY
-
Publish in PSGY
-
SCB Blocks2
-
Smart IOs0
-
SRAM4 KByte
-
TCPWM Blocks4
-
Universal Digital Blocks4
-
USB Full Speed0
-
USB TypeNone
-
WCONo
|
OPN
|
CY8C4245PVS-482Z |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | SSOP-28 (51-85079) |
| Packing Size | 940 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
US
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SSOP-28 (51-85079) |
| Packing Size | 940 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
US
|
Features
- AEC-Q100 qualified
- Frequency up to 48MHz
- Flash 32KB
- SRAM 4KB
- 12 BIT SAR ADC (1000 Ksps)
- 24 GPIOs, 24xSCB Blocks
- Direct LCD Drive
- Temperature: -40 to +125C
- Package: 28-SSOP
Benefits
- Low-power compute & integration
- Differentiated Touch HMI features in MCU
- Supports resistive and current sensing
- High-speed communication:Fast I2C/CAN-FD
- Increased security w/ encryption support
- Easy-to-use software for prototyping app
Applications
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.