CY8C4147LQE-S283
Active and preferred
RoHS Compliant
Lead-free

CY8C4147LQE-S283

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4147LQE-S283
CY8C4147LQE-S283
ea.


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (1, 12-bit @ 1 msps)
  • CapSense
    No
  • Classification
    ISO 26262-ready
  • Comparators
    2
  • CPU
    ARM Cortex-M0+
  • Family
    PSOC™ Automotive 4100S Plus
  • Flash
    128 KByte
  • Frequency max
    48 MHz
  • GPIOs
    34
  • LCD Direct Drive
    Yes
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    0
  • Peak Reflow Temp
    260 °C
  • Smart IOs
    24
  • SRAM
    16 KByte
  • Universal Digital Blocks
    0
  • USB Type
    None

OPN
CY8C4147LQE-S283
Product Status active and preferred
Infineon Package
Package Name WQFN-40 (002-25105)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name WQFN-40 (002-25105)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US
ea.
in stock
CY8C4147LQE-S283 is a product of the 32-bit Automotive PSOC™ 4100S Plus family, featuring a single Arm Cortex-M0 processor with a 48 MHz frequency. It offers 128 KB flash memory, 16 KB SRAM, and a 40-QFN package. This product combines an MCU with communication and timing peripherals, CAPSENSE™ capacitive touch-sensing system, and versatile analog capabilities. It meets AEC-Q100 standards and is ideal for HMI and sensing applications.

Features

  • AEC-Q100 qualified
  • Frequency up to 48MHz
  • Flash 128KB
  • SRAM 16KB
  • CAPSENSE™
  • 12 BIT SAR ADC (1000 Ksps)
  • 34 GPIOs, 24xSCB Blocks
  • Direct LCD Drive
  • Temperature: -40 to +105C
  • Package: 40-QFN

Benefits

  • Low-power compute & integration
  • Differentiated Touch HMI features in MCU
  • Supports resistive and current sensing
  • High-speed communication:Fast I2C/CAN-FD
  • Increased security w/ encryption support
  • Easy-to-use software for prototyping app

Applications

Documents

Design resources

Developer community