REF_2200W_DRHSC_XDP
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeVirtual Design
-
ConfigurationIPT010N08NM5;BSC005N03LS5I;BSC007N04LS6;1EDN7550B;XDP710-002;XDPP1100-Q040;XMC1302-Q024X0064
-
FamilyDC-DC Converter
-
Frequency range150 Hz to 460 Hz
-
Input TypeDC
-
MountingStand Offs
-
Output Current range0 A to 183 A
-
Output Voltage range12 V to 12 V
-
Pout range0 W to 2200 W
-
QualificationIndustrial
-
Sub ApplicationIndustrial
-
Supply Voltage range40 V to 60 V
-
Target ApplicationTelecom
-
TopologyDR-HSC
| Recommended | ||
|
OPN
|
REF2200WDRHSCXDPTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Digital controlled converter
- PMBus™ and I2C communication
- Hot swap provide the reliable softstart
- Interleaved mode operation
- Programmable Hotswap controller
Benefits
- High efficiency IBC
- ZVS for ZSC MOSFETs
- 3LFC-DP natural balancing system
- Minimal AC current in output inductor
- Configurable with GUI support
- High power density
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.