EVAL-M1-IM818-A
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Applicationsindustrial drives
-
Board TypeEvaluation Board
-
FamilyMotor Driver, Microcontroller, iMOTION™ Motor Control ICs, Intelligent Power Modules (IPM)
-
Go-wider-BoardYes
-
Input TypeAC
-
InterfacesMADK-M1 20pin interface connector
-
Motor Power max2500 W
-
Pout max2.7 kW
-
Product NameEVAL-M1-IM818-A
-
QualificationIndustrial
-
Sub Applicationindustrial drives
-
Supply Voltage max456 V
-
Target ApplicationIndustrial, Consumer, Automation, Motor Control & Drives
-
Topology3-Phase Inverter
| Recommended | ||
|
OPN
|
EVALM1IM818ATOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
MY
|
Features
- Ready to use power stage with 1200 V IGBT IPM to drive 3-phase motor
- Nominal input voltage 380 Vac
- Max. 2.7 kW output power w/ cooling
- On board EMI filter
- Over current protection
- Over temperature protection
- Testpads w/ hook for oscill. probes
- MADK M1 20pin interface connector
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.