EVAL_IMD700A_FOC_3SH
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ConfigurationIQE013N04LM6, IMD700A-Q064X128-AA
-
FamilyMOTIX™ Battery supplied BLDC motor control IC, OptiMOS™ 6
-
Frequency20 kHz
-
Go-wider-BoardYes, Yes, Yes
-
Input TypeDC
-
Output Current max20 A
-
Pout max300 W
-
Product NameEVAL_IMD700A_FOC_3SH
-
Supply Voltage range12 V to 24 V
-
Supply Voltage18 V
-
Target ApplicationMotor Control & Drives, Power Tools, Robotics-Production, Small Home Appliance
-
Topology3-Phase control, 3-Phase - 2 Level
|
OPN
|
EVALIMD700AFOC3SHTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Integrated BLDC motor drive IMD700A
- on-board power supplies and protection
- Integration of XMC1404 and 6EDL7141
- Operate independently or with IFX GUI
Benefits
- High efficiency
- Small-size
- Low component count
- Based on MOTIX™ IMD701A and 6EDL7141
- Operates up to 300 W with no heatsink
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.