Active and preferred

EVAL_HB_BC_1EDN8550B

Half-bridge buck converter evaluation board using the EiceDRIVER™ 1EDN TDI
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_HB_BC_1EDN8550B
EVAL_HB_BC_1EDN8550B
ea.

Product details

  • Board Type
    Evaluation Board
  • Family
    Gate Driver, MOSFET
  • Frequency
    100 kHz to 100 kHz
  • Input Type
    DC
  • Interfaces
    USB
  • Output Voltage
    0 V to 48 V
  • Pout max
    60 W
  • Product Name
    EVAL_HB_BC_1EDN8550B
  • Qualification
    Consumer
  • Supply Voltage
    48 V to 48 V
  • Target Application
    Power Supplies
OPN
EVALHBBC1EDN8550BTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The evaluation board demonstrates the EiceDRIVER™ 1EDN TDI (1EDN8550B or 1EDN7550B), single-channel low-side gate drivers with truly differential inputs to address driving issues related to DC and AC ground shifts. It facilitates the evaluation of its performance in driving with AC and DC ground shifts, providing robustness evidence in high-side device driving situations and noisy environments with significant stray inductance on the ground path.

Features

  • 48V half-bridge buck converter tested up to 60W
  • Integrated section to generate and regulate the DC GND shift
  • Possibility to easily regulate the AC GND shift
  • Possibility to compare the 1EDN TDI and standard low side driver in GND shift situation

Benefits

  • Immunity to DC and AC GND shifts
  • Separate high-side and low-side driving for layout flexibility and cost reduction

Applications

Documents

Design resources