Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
EVAL-2ED1324S12PM1
END OF LIFE
discontinued

EVAL-2ED1324S12PM1

END OF LIFE
Evaluation Board for 1200 V half-bridge SOI Gate Driver IC with Active Miller Clamp and 1200 V EasyPIM™ IGBT modules

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-2ED1324S12PM1
EVAL-2ED1324S12PM1


Product details

  • Applications
    3-Phase Motor Control
  • Board Type
    Evaluation Board
  • Family
    Gate Driver, IGBT Modules
  • Go-wider-Board
    Yes
  • Input Type
    AC, DC
  • Interfaces
    Others
  • Motor Power max
    5000 W
  • Pout max
    5000 W
  • Product Name
    EVAL-2ED1324S12PM1
  • Qualification
    Industrial
  • Supply Voltage max
    780 V
  • Supply Voltage
    510 V
  • Target Application
    Heat Pumps, Commercial Air Conditioning, HVAC, Servo
  • Topology
    3 phase motor drive

OPN
EVAL2ED1324S12PM1TOBO1
Product Status discontinued
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN

Product Status discontinued
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
The EVAL-2ED1324S12PM1 is a power evaluation board that includes a M1 connector, an EasyPIM™ 1B 1200 V, 25 A with TRENCHSTOP™ IGBT7 (FP25R12W1T7_B11 ), and three half-bridge Silicon On Insulator (SOI) gate drivers 2ED1324S12P for motor drive applications. In combination with either EVAL-M1-101T or other control boards with compatible M1 connectors, the EVAL-2ED1324S12PM1 features and demonstrates our IGBT module and SOI gate driver technology.

Features

  • Negative VS transient voltage immunity of 100 V with repetitive 700 ns pulses
  • 2.3 A / 2.3 A peak output source / sink current capability
  • Integrated ultra-fast Over-Current Protection (OCP)
  • ± 5% high accuracy reference threshold
  • Less than 1 us over-current sense to output shutdown
  • Integrated Active Miller Clamp (AMC) with 2 A sink current capability
  • Integrated Short Circuit Clamp (SCC) function
  • Integrated dead-time and shoot-through prevention logic
  • Enable, Fault, and programmable Fault clear RFE input
  • 25 V VCC supply voltage (maximum)
  • Separate Logic (VSS) and output ground (COM)
  • 2 kV HBM ESD capability

Benefits

  • Nominal DC input voltage 510 V, max. 780 V
  • Design for max. 5 kW motor power output
  • Single shunt for current sensing
  • Sensing of DC-link voltage
  • Internal NTC-Thermistor for over temperature protection
  • +18 V and +3.3 V auxiliary power supplies on the board
  • M1 interface compatible with the iMOTION™ controller board
  • Floating channel designed for bootstrap operation
  • Independent per channel undervoltage lockout (UVLO)
Documents

Design resources

Developer community