EVAL_10KW_3LANPC_SIC
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeVirtual Design
-
Configuration3L ANPC
-
DescriptionVirtual evaluation board for ANPC 3-level topology using 400 V CoolSiC™ MOSFET
-
FamilyMOSFET
-
Input TypeDC
-
Output Current max16 A
-
Pout max10000 W
-
Supply Voltage range400 V to 600 V
-
Target ApplicationEnergy storage, Industrial Drives, Motor control and drives, Solar string inverter, UPS
| Recommended | |
|
OPN
|
EVAL10KW3LANPCSICTOBO1 |
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Test platform for 3L-ANPC topology
- 3-phase, 3-level ANPC power board
- Isolated power supply: AUX power supply
- XMC4400 Drive card interface
- High precision coreless current sensor
- CoolSiC™ 400 V - heat-sink free design
Benefits
- High efficiency >99.5%
- High power density
- Low EMI
- Reduced voltage stress
- improved longevity
- Flexible motor control algorithm
- Allows for 2-L modification to compare
- Extended power range via heatsink (opt.)
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.