- Where to Buy
- Overview
- Automotive Ethernet Bridges
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
- PSRAM (Pseudostatic RAM)
- Radiation hardened and high-reliability memories
- RRAM Resistive Ram
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
- MOTIX™ MCU | 32-bit motor control SoC based on Arm® Cortex®-M
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
- Motor control ICs
- Power MOSFETs
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
- High Reliability Discrete
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
- PSOC™ Multitouch Arm® Cortex®-M0
- PSOC™ Control Arm® Cortex®-M33
- PSOC™ Fingerprint Arm® Cortex®-M0+
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
- Gate driver ICs for GaN HEMTs
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
- 32-bit PSOC™ Control Arm® Cortex®-M33 MCU
- iMOTION™ Integrated motor control solutions
- MOTIX™ MCU | 32-bit motor control SoC based on Arm® Cortex®-M
- MOTIX™ motor control ICs for BLDC motors
- MOTIX™ motor control ICs for brushed DC motors
- MOTIX™ multi half-bridge ICs for servo and stepper motors
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
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
High-side switches
- Overview
- Classic PROFET™ 12V | Automotive smart high-side switch
- Classic PROFET™ 24V | Automotive smart high-side switch
- Power PROFET™ + 12/24/48V | Automotive smart high-side switch
- PROFET™ + 12V | Automotive smart high-side switch
- PROFET™ + 24V | Automotive smart high-side switch
- PROFET™ + 48V | Automotive smart high-side switch
- PROFET™ +2 12V | Automotive smart high-side switch
- PROFET™ Industrial | Smart high-side switch
- PROFET™ Wire Guard 12V | Automotive eFuse
- Low-side switches
- Multichannel SPI Switches & Controller
- Overview
- Radar sensors for automotive
- Radar sensors for IoT
- Overview
- EZ-USB™ CX3 MIPI CSI2 to USB 3.0 camera controller
- EZ-USB™ FX10 & FX5N USB 10Gbps peripheral controller
- EZ-USB™ FX20 USB 20 Gbps peripheral controller
- EZ-USB™ FX3 USB 5 Gbps peripheral controller
- EZ-USB™ FX3S USB 5 Gbps peripheral controller with storage interface
- EZ-USB™ FX5 USB 5 Gbps peripheral controller
- EZ-USB™ SD3 USB 5 Gbps storage controller
- EZ-USB™ SX3 FIFO to USB 5 Gbps peripheral controller
- Overview
- EZ-PD™ CCG3 USB type-C port controller PD
- EZ-PD™ CCG3PA USB-C and PD
- EZ-PD™ CCG3PA-NFET USB-C PD controller
- EZ-PD™ CCG7x consumer USB-C Power Delivery & DC-DC controller
- EZ-PD™ PAG1: power adapter generation 1
- EZ-PD™ PAG2: Power Adapter Generation 2
- EZ-PD™ PAG2-PD USB-C PD Controller
- Overview
- EZ-PD™ ACG1F one-port USB-C controller
- EZ-PD™ CCG2 USB Type-C port controller
- EZ-PD™ CCG3PA Automotive USB-C and Power Delivery controller
- EZ-PD™ CCG4 two-port USB-C and PD
- EZ-PD™ CCG5 dual-port and CCG5C single-port USB-C PD controllers
- EZ-PD™ CCG6 one-port USB-C & PD controller
- EZ-PD™ CCG6_CFP and EZ-PD™ CCG8_CFP Dual-Single-Port USB-C PD
- EZ-PD™ CCG6DF dual-port and CCG6SF single-port USB-C PD controllers
- EZ-PD™ CCG7D Automotive dual-port USB-C PD + DC-DC controller
- EZ-PD™ CCG7S Automotive single-port USB-C PD solution with a DC-DC controller
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
- Information and Communication Technology
- Renewables
- Robotics
- Security solutions
- Smart home and building
- Solutions
- Overview
- Defense applications
- Space applications
- Overview
- 48 V systems for EVs & mild hybrids
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
- Internal combustion drivetrain systems
- In-vehicle infotainment & HMI
- Light electric vehicle solutions
- Overview
- Adapters and chargers
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
- Adapters and chargers
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
- Industrial robots system solutions for Industry 4.0
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
- Data center and AI data center solutions
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
- Solid-state circuit breaker
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
- Airbag system
- Automotive braking solutions
- Automotive steering solutions
- Chassis domain control
- Reversible seatbelt pretensioner
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
- Automatic transmission hydraulic system
- Belt starter generator 48 V – inverter ISG
- Diesel direct injection
- Double-clutch transmission electrical control
- Double-clutch transmission hydraulic control
- Gasoline direct injection
- Multi-port fuel injection
- Small 1-cylinder combustion engine solution
- Small engine starter kit
- Transfer case brushed DC
- Transfer case brushless DC (BLDC)
- Overview
- Automotive head unit
- Automotive USB-C power & data solution
- Automotive instrument cluster
- Automotive telematics control unit (TCU)
- Center information display (CID)
- High-performance cockpit controller
- In-cabin wireless charging
- Smart instrument cluster (electric two- & three-wheelers)
- Overview
- E-bike solutions
- Two- & three-wheeler solutions
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
- Data center and AI data center solutions
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
- Industrial robots system solutions for Industry 4.0
- Industrial sensors
- Machine vision
- Mobile robots (AGV, AMR)
- Programmable logic controller (PLC)
- Solid-state circuit breaker
- Uninterruptible power supplies (UPS)
- Overview
- 48 V intermediate bus converter (IBC)
- AI accelerator cards
- AMD server CPUs
- Ampere CPUs
- FPGAs in datacenter applications
- Intel server CPUs
- Networking and switch platforms
- Power path protection
- Power system reliability modeling
- RAID storage
- Server battery backup units (BBU)
- Server power supply
- SmartNIC cards
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
- Adapters and chargers
- Automotive LED lighting systems
- Complete system solutions for smart TVs
- Desktop power supplies
- EV charging
- Industrial power supplies
- PoE power sourcing equipment (PSE)
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
- DRIVECORE for automotive software development
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
Dec 16, 2025
Business & Financial Press
Dec 11, 2025
Business & Financial Press
Dec 08, 2025
Business & Financial Press
Dec 04, 2025
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Dec 16, 2025
Business & Financial Press
Dec 11, 2025
Business & Financial Press
Dec 08, 2025
Business & Financial Press
Dec 04, 2025
Overview
Asynchronous SRAMs are used as expansion memory in automotive and industrial applications due to its high reliability and long-term support. Micropower asynchronous SRAMs are used for data logging in battery-powered and battery-backed solutions (BBSRAM) across a range of applications. Infineon’s asynchronous SRAMs are QML certified for defense products and available in TSOP, BGA, and SOP packages.
Key Features
- Fast access time of 10 ns
- Low-pwr consumption - PowerSnooze™
- High reliability <0.1 FIT/Mbit
- Long-term support commitment
- RoHS compliant
- QML certified
Applications
Products
About
Asynchronous SRAM is a type of volatile random-access memory (RAM) that uses flip-flop based latching circuitry to store each bit. The data bits are retained in memory as long as power is supplied. Infineon provides the industry’s broadest portfolio of asynchronous SRAMs from 256 KB to 64 MB. Asynchronous SRAMs are used in networking, defense, and industrial applications due to its high reliability and long-term support offered. MoBL™ asynchronous SRAMs are also ideal for battery-powered and battery-backed solutions (BBSRAM) across a range of application segments that require data backup on power loss.
Infineon’s asynchronous SRAMs are RoHS compliant, QML certified for defense products and available in industry standard TSOP, BGA, SOP packages.
- Density: 256 KB, 512 KB, 1 MB, 2 MB, 4 MB, 8 MB, 16 MB, 32 MB, and 64 MB
- Interface: I2C, SPI, QSPI, and parallel (x8, x16, x32)
Our asynchronous fast SRAMs are industry’s fastest parallel asynchronous SRAM solutions with fastest access time of 10 ns. These are available in densities ranging from 64 Kbit – 32 Mbit and supports wide voltage range from 1.8 V to 5 V. These are used in networking applications such as switches and routers.
Our Async Micropower (MOBL™) SRAMs are the most energy-efficient asynchronous SRAM solutions with PowerSnooze™ mode. These are available in densities ranging from 256 Kbit – 64 Mbit and supports wide voltage range from 1.8 V to 5 V. These are used in battery-powered and battery-backed solutions.
Infineon’s asynchronous SRAM memories combine the access time of fast asynchronous SRAM with a unique ultra-low-power sleep mode into one chip through the PowerSnooze™ feature. This feature lets SRAMs operate at fast speeds of 10 ns (100 MHz), while consuming < 2 µA / Mbit (typ.) of sleep current. By invoking this “deep sleep” feature, SRAMs' quickly transition from a high-speed active state to a power-saving sleep state. This ensures that the full power of your MCU is harnessed, since the SRAM is no longer the limitation to achieving your peak performance. Read this application note to learn more about the feature.
Systems running mission-critical applications need memories with zero system errors. Higher energy and extra-terrestrial radiations such as alpha particles, thermal neutrons, cosmic rays can flip multiple adjacent bits, leading to multi-bit errors.
Our asynchronous SRAMs use (38, 32) hamming code ECC for single-bit error detection, correction, and performs all ECC related functions in line, without user intervention. SRAMs with ECC are form-fit-function compatible with older generation asynchronous SRAMs. This allows you to improve system reliability without investing in PCB redesign.
A multi-bit upset is a type of radiation-induced upset identified when two or more flipped bits are physically adjacent or have a separation of, at most, one non-failing bit. Bit-interleave distance separates two consecutive bits mapped to the same word register. In a bit-interleaved memory, a single-bit error correction algorithm can be used to detect and correct all errors. Together, these features provide significant improvement in Soft Error Rate (SER) performance, resulting in industry’s most reliable SRAMs with <0.1 FIT/Mbit.
Battery-Backed SRAM's (BBSRAM's), also called NVRAM's are used in applications that require any kind of data backup in the event of a power failure. In these cases, we can use a conventional SRAM memory along with a back-up battery and control circuitry to create a fast, non-volatile memory. Infineon also offers FRAM and nvSRAM non-volatile memories for applications requiring higher endurance and longer retention.
Read this application note to understand the design considerations that need to be considered for using asynchronous SRAM in battery-backed applications.
Asynchronous SRAM is a type of volatile random-access memory (RAM) that uses flip-flop based latching circuitry to store each bit. The data bits are retained in memory as long as power is supplied. Infineon provides the industry’s broadest portfolio of asynchronous SRAMs from 256 KB to 64 MB. Asynchronous SRAMs are used in networking, defense, and industrial applications due to its high reliability and long-term support offered. MoBL™ asynchronous SRAMs are also ideal for battery-powered and battery-backed solutions (BBSRAM) across a range of application segments that require data backup on power loss.
Infineon’s asynchronous SRAMs are RoHS compliant, QML certified for defense products and available in industry standard TSOP, BGA, SOP packages.
- Density: 256 KB, 512 KB, 1 MB, 2 MB, 4 MB, 8 MB, 16 MB, 32 MB, and 64 MB
- Interface: I2C, SPI, QSPI, and parallel (x8, x16, x32)
Our asynchronous fast SRAMs are industry’s fastest parallel asynchronous SRAM solutions with fastest access time of 10 ns. These are available in densities ranging from 64 Kbit – 32 Mbit and supports wide voltage range from 1.8 V to 5 V. These are used in networking applications such as switches and routers.
Our Async Micropower (MOBL™) SRAMs are the most energy-efficient asynchronous SRAM solutions with PowerSnooze™ mode. These are available in densities ranging from 256 Kbit – 64 Mbit and supports wide voltage range from 1.8 V to 5 V. These are used in battery-powered and battery-backed solutions.
Infineon’s asynchronous SRAM memories combine the access time of fast asynchronous SRAM with a unique ultra-low-power sleep mode into one chip through the PowerSnooze™ feature. This feature lets SRAMs operate at fast speeds of 10 ns (100 MHz), while consuming < 2 µA / Mbit (typ.) of sleep current. By invoking this “deep sleep” feature, SRAMs' quickly transition from a high-speed active state to a power-saving sleep state. This ensures that the full power of your MCU is harnessed, since the SRAM is no longer the limitation to achieving your peak performance. Read this application note to learn more about the feature.
Systems running mission-critical applications need memories with zero system errors. Higher energy and extra-terrestrial radiations such as alpha particles, thermal neutrons, cosmic rays can flip multiple adjacent bits, leading to multi-bit errors.
Our asynchronous SRAMs use (38, 32) hamming code ECC for single-bit error detection, correction, and performs all ECC related functions in line, without user intervention. SRAMs with ECC are form-fit-function compatible with older generation asynchronous SRAMs. This allows you to improve system reliability without investing in PCB redesign.
A multi-bit upset is a type of radiation-induced upset identified when two or more flipped bits are physically adjacent or have a separation of, at most, one non-failing bit. Bit-interleave distance separates two consecutive bits mapped to the same word register. In a bit-interleaved memory, a single-bit error correction algorithm can be used to detect and correct all errors. Together, these features provide significant improvement in Soft Error Rate (SER) performance, resulting in industry’s most reliable SRAMs with <0.1 FIT/Mbit.
Battery-Backed SRAM's (BBSRAM's), also called NVRAM's are used in applications that require any kind of data backup in the event of a power failure. In these cases, we can use a conventional SRAM memory along with a back-up battery and control circuitry to create a fast, non-volatile memory. Infineon also offers FRAM and nvSRAM non-volatile memories for applications requiring higher endurance and longer retention.
Read this application note to understand the design considerations that need to be considered for using asynchronous SRAM in battery-backed applications.