IR HiRel Radiation Testing and Reports
Radiation testing is a crucial process for ensuring the reliability and safety of devices, particularly those used in high-radiation environments. For older generation devices, such as the R4, Single Event Effect (SEE) testing using heavy ions was conducted at Brookhaven National Laboratory's Tandem Van De Graff facility, with the goal of initiating an SEE event to establish a safe operating area.
However, with the limitation of beam energy up to 500 MeV, a higher energy beam became available at the Cyclotron Institute of Texas A&M University, allowing for testing of newer devices with beam energy of up to 2.2 GeV. This enables the range at Bragg's peak to be near the sensitive area of the device under test, providing more accurate results.
The devices tested, including IR HiRel's MOSFETs, are designed to withstand total ionizing dose from 100 krad to 1 Mrad without damage, and are subjected to heavy ions with a Linear Energy Transfer (LET) of 37-92 MeV·mg/cm2, with beam energy ranging from 300 MeV to 2.2 GeV. The Single Event Effects (SEEs) observed in MOSFETs include Single Event Burnout (SEB) and Single Event Gate Rupture (SEGR), while other components like gate-drivers and PWM controllers may be vulnerable to Single Event Transient (SET), Single Event Latchup (SEL), and Single Event Functional Interrupt (SEFI).
It is worth noting that SEB, SEGR, and SEL are destructive events, whereas SET and SEFI are typically non-destructive. The characterization of SEE is typically expressed as a function of LET, with typical testing levels for radiation-hardened devices ranging from 37-92 MeV·mg/cm2. Commonly used test ions include Krypton (84Kr), Xenon (129Xe), and Gold (197Au), with kinetic energy ranging from 100 MeV to 2.2 GeV.
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
Space radiation can be of concern to space missions. But what is it and where does it come from? Watch this online course to find out more!
Key takeaways: understand that space mission profile is key to mitigate possible radiation effects, get to know 3 important methods to reduce space radiation (Derate – design modifications – shielding).
Key takeaways: understand how a radiation particle travels through matter (Bragg peak), learn what harm radiation can do to electronic devices, get to know the four main categories of radiation effects on electronics.
Key takeaways: know which device qualifications IR HiRel offers, learn how IR HiRel performs SEE and TID testing of MOSFETs.