ID (@25°C) max3.6 A
-
MountingTHT
-
PackageTO-220
-
PolarityN
-
Ptot max78 W
-
Qgd4.8 nC
-
QG (typ @10V)13.3 nC
-
RDS (on) (@10V) max2200 mΩ
-
RthJC max1.6 K/W
-
Tj max150 °C
-
VDS max500 V
-
VGS(th) range3 V to 5 V
-
VGS(th)4 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.