TLE9893-2QK EVALKIT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMotor Driver, Microcontroller, MOTIX™ MCU | 32-bit motor control SoC
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage range6 V to 28 V
-
QualificationAutomotive
-
Sub ApplicationHVAC blower, Engine cooling fan, Water pump, High efficiency pumps and fans, Sensor-less and sensor-based BLDC motor application, Fuel pump, Oil pump
-
Supply Voltage range6 V to 28 V
-
Target ApplicationAutomotive, Motor Control & Drives
-
Topology3-Phase Motor, B6 Bridge
| Recommended | ||
|
OPN
|
TLE98932QKEVALKITTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- Three MOSFET half-bridges
- On-board connectors
- PI filter
- Reverse polarity protection
- CAN-FD connector
- Option for CAN-FD termination
- Push buttons for MON1 and reset pins
- LEDs for supply voltage
- SEGGER J-Link on-board debugger
- Documentation including:
- User Guide
- Schematics and layout files
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Videos