TLE94112ES_RPI_HAT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMotor Driver
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesSPI
-
MountingPin connector
-
Output Current range0.9 A to 2.5 A
-
Output Voltage5 V
-
Output Voltage range5.5 V to 20 V
-
Product NameTLE94112ES HAT for Raspberry Pi
-
QualificationAutomotive
-
Supply Voltage range5.5 V to 20 V
-
Target ApplicationIndustrial, Consumer, Motor Control & Drives, Automotive
-
TopologyHalf Bridge
| Recommended | ||
|
OPN
|
TLE94112ESRPIHATTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Twelve half-bridge power outputs
- Wide input voltage range of 5.5 V to 20 V
- Powering Raspberry Pi: TLS4125D0EP V50
- Reverse polarity protection
- Protection e.g. over-temp. or current
- SPI interface with zero clock diagnosis
- Enhanced EMC performance
- PWM Generator: 80Hz, 100Hz, 200Hz
Benefits
- Compact design
- Quick & easy setup
- Multi-motor applications
- Wide range of applications
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.