TLE4241SYS_SHIELD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board, Demo Board
-
DescriptionShield for Arduino and evaluation board for TLE4241GM
-
FamilyLED Driver
-
Go-wider-BoardYes
-
Input TypeDC
-
QualificationAutomotive
-
Sub ApplicationLighting,\\nRemote Keyless Entry, \\nBody Control Module,\\nInfotainment, Alarm, \\nDashboard, \\nImmobilizer, Blind spot detection, \\nCorner radar, \\nParking radar, \\nChassis control, \\nTurn indicator
-
Supply Voltage range8 V to 40 V
-
Target ApplicationAutomotive
-
TopologyLinear
| Recommended | ||
|
OPN
|
TLE4241SYSSHIELDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Built in diagnosis and protection features
- Adjustable constant output current up to 70 mA
- Wide input voltage range
- Voltage loop available to implement constant output voltage power supply
- Input for ultrasound sensor
- 3 red LEDs
- Integrated buzzer
- Button to switch between Arduino codes
Benefits
- The board serves as a simple template for driving LEDs in e.g. blind spot detection systems
- Provided code example in Arduino to quickly setup up two potential applications
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.