Active and preferred
RoHS Compliant

TLD4020-3STD_KIT

TLD4020-3ET Standard Evaluation Kit comprising main board TLD4020-3STD_EVAL and daughter board TLD4020-3DB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLD4020-3STD_KIT
TLD4020-3STD_KIT

Product details

  • Board Type
    Evaluation Board
  • Configuration
    linear current sink
  • Description
    The TLD4020-3STD_KIT is an evaluation kit for the TLD4020-3ET LED driver.
  • Family
    LITIX™ Interior
  • Input current
    160 mA
  • Input Type
    DC
  • Interfaces
    LIN
  • Operating Temperature range
    -20 °C to 85 °C
  • Output Current range
    0 mA to 51.5 mA
  • PWM Frequency max
    610 MHz
  • Supply Voltage range
    7 V to 29 V
  • Target Application
    Automotive Interior Lighting
  • Topology
    Linear
OPN
TLD40203STDKITTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The TLD4020-3STD_KIT evaluation platform is designed to facilitate the development and testing of the LITIX™ TLD4020-3ET device, which features three integrated, independent and protected low-side current sinks and an embedded 32-bit Arm® Cortex®-M23 core, particularly suited for controlling RGB LEDs. The kit consists of two boards: main board TLD4020-3STD_EVAL and daughter board TLD4020-3DB.

Features

  • Set of companion evaluation boards
  • 32-bit Arm® Cortex®-M23 core
  • Three integrated low-side current sinks
  • Reverse polarity protected input
  • Overcurrent protected input
  • Built-in XMC™ Link debugger
  • GPIO interfaces
  • On-board LIN bootstrap loader connector
  • Test points for main signals probing

Benefits

  • Static interior light faster development
  • Software code examples
  • Easy software debug through SWD
  • Well-known industry IDEs (Keil, IAR)

Applications

Documents

Design resources