REF-CAV250KMT7INV
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyGate Driver, 1200 V TRENCHSTOP™ IGBT 7, Current sensors, EconoDUAL™ 3 Power Module
-
Go-wider-BoardYes
-
Input TypeDC
-
Operating Voltage range600 V to 850 V
-
Output Current max470 A
-
Output Voltage max600 V
-
Pout250000 W
-
Product NameREF-CAV250KMT7INV
-
QualificationIndustrial
-
Target ApplicationCAV
-
Topology3-Phase - 2 Level
| Recommended | ||
|
OPN
|
REFCAV250KMT7INVTOBO1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | BLISTER TRAY | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | BLISTER TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 250 kW power for eCAV traction inverter
- EconoDUAL™ 1200 V/900 A IGBT7 power module
- Isolated gate driver with DESAT
- Gate driver board with booster stage
- Isolated phase current measurement
- Isolated NTC module temperature sensing
Benefits
- Fast time to market via system solution
- Advanced thermal management concept
- Specially designed liquid cooling unit
- Testing in real application environment
- Easy evaluation of EconoDUAL™ 3 module
- Easy upgrade path to 1700 V class
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.