MOTEON-TRACEBOX
Active and preferred
RoHS Compliant

MOTEON-TRACEBOX

The easy way of validating motor control software.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

MOTEON-TRACEBOX
MOTEON-TRACEBOX


Product details

  • Description
    The TraceBox is a versatile data acquisition and communication tool for the development and validation of motor control software that can be used in conjunction with real target hardware. 
  • Family
    Debug and tracing Tool
  • Interfaces
    Power Supply: DC power jack, LAB/banana sockets, External power supply, Communication to PC: CAN FD to PC, Ethernet and EtherCAT, USB Trace and USB Debug DUT, Communication to DUT: JTAG/SWD, MTN DUT and additionally a DUT interface, LIN (PWM), CAN FD to DUT, RS232, Others: microSD memory card, SYNC I/O pin
  • Supply Voltage range
    12 V to 60 V
  • Temperature Range
    15 ... 40 °C

OPN
MTNTBTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The TraceBox is a versatile data acquisition and communication tool for the development and validation of motor control software that can be used in conjunction with real target hardware. The TraceBox is connected between the customer application and the PC and establishes the required interface via plug & play and controls the device with the user-friendly PC tools.
Documents

Design resources

Diagrams

TraceBox Block Diagram
TraceBox Block Diagram
TraceBox Block Diagram

Developer community