not for new design

GS-EVM-CHG-100WPFCQR

Turnkey 100 W GaN charger reference design for 100 W multiple-port solutions

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

GS-EVM-CHG-100WPFCQR
GS-EVM-CHG-100WPFCQR

Product details

  • Family
    CoolGaN™
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The GS-EVM-CHG-100WPFCQR has outstanding performance, ultrahigh power density, high efficiency, and low surface temperature. Input: 90 - 264 V, 50/60 Hz. Foldable input prong. Output: maximum of 100 W, 5 V 3 A / 9 V 3 A / 12 V 3 A / 15 V 3 A / 20 V 5 A. Case dimension: 2.4 x 2.4 x 1.1 inch. Flexible and smart power distribution. Dual USB-C ports.

Features

  • Dual USB-C ports
  • Passes EN55023 Class B with >6 dB
  • Meets IEC 62368-1 touch temp requirement
  • Avg eff exceeds CoC Ver5 2019/1782
  • Standby power exceeds CoC Ver5 2019/1782

Benefits

  • High power density: > 16 W/in3
  • Peak efficiency > 92.5%
  • High power factor

Documents

Design resources