EVAL-M1-IM828-A
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyIntelligent Power Modules (IPM), Motor Driver, Microcontroller, iMOTION™ Motor Control ICs, CoolSiC™ MOSFET
-
Go-wider-BoardYes
-
Input TypeAC
-
InterfacesUSB
-
Motor Power max8000 W
-
Pout max8000 W
-
Product NameEVAL-M1-IM828-A
-
QualificationIndustrial
-
Sub ApplicationFans, Pumps, Servo, HVAC
-
Supply Voltage max480 V
-
Target ApplicationDrives
-
Topology3-Phase - 2 Level
|
OPN
|
EVALM1IM828ATOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Ready to use power stage with 1200 V IPM to drive 3-phase motor
- Nominal input voltage 380 Vac
- Max. 8 kW output power w/ cooling
- On board EMI filter
- Over current protection
- Over temperature protection
- Testpads w/ hook for oscill. probes
- MADK M1 20pin interface connector
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.