EVAL-M1-IM535
Active and preferred
RoHS Compliant

EVAL-M1-IM535

Evaluation board for CIPOS™ Mini, features 600 V IM535-U6D
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-M1-IM535
EVAL-M1-IM535
ea.


Product details

  • Applications
    Heatpump, Industrial Drives, HVAC
  • Board Type
    Evaluation Board
  • Family
    iMOTION™ Motor Control ICs, Microcontroller, Intelligent Power Modules (IPM), IGBT Modules
  • Frequency max
    20 kHz
  • Go-wider-Board
    Yes
  • Input Type
    AC
  • Interfaces
    MADK-M1 20pin interface connector
  • Motor Power max
    3000 W
  • Output Voltage
    140 V
  • Pout max
    3000 W
  • Product Name
    EVAL-M1-IM535
  • Qualification
    Industrial
  • Sub Application
    Pumps, Fans, Drives, HVAC
  • Supply Voltage max
    265 V
  • Target Application
    Motor Control & Drives
  • Topology
    3-Phase Motor

OPN
EVALM1IM535TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
ea.
in stock
The EVAL-M1-IM535 board supports initial application design with the IM535-U6D Intelligent Power Module. Together with the EVAL-M1-101T, it enables assessment of Infineon's CIPOS™ Mini IPM and Advanced Motion Control Engine for permanent magnet motor drives. The IM535-U6D integrates a 3-phase inverter stage, TRENCHSTOP™ IGBT, and optimized SOI gate driver for excellent performance.

Features

  • Power stage to drive 3-phase motor
  • 600 V blocking voltage IGBT
  • 3 KW output power
  • MADK M1 platform interface
  • CIPOS™ Mini IPM (30 A)
  • RoHS compliant
Documents

Design resources

Developer community