Board TypeEvaluation Board
-
FamilyDiode (Si, SiC), Gate Driver, Microcontroller, MOSFET
-
Frequency range90 kHz to 90 kHz
-
Input TypeAC
-
MountingTHD
-
Output Current range0 A to 7.5 A
-
Output Voltage range390 V to 410 V
-
Pout range0 W to 3000 W
-
Product NameEVAL_3KW_DB_PFC_C7
-
QualificationIndustrial
-
Sub ApplicationIndustrial, Telecom, Server
-
Supply Voltage range90 V to 265 V
-
Target ApplicationPower Supplies
-
TopologyPFC
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Best-in-class high voltage MOSFETs
- Full digital control
- AC line active rectification
Benefits
- >98% efficiency, 20% of the load
- High power density
- Devices evaluation in TO-247 4pin
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.