EV INV HP1 SI 07
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationseMobility, Hybrid, Automotive
-
Board TypeReference Board, Evaluation Board
-
FamilyGate Driver, IGBT Modules
-
Input TypeDC
-
InterfacesCAN
-
Product NameEvaluation Kit for HybridPACK™ 1
-
QualificationAutomotive
-
Sub ApplicationIGBT Modules, Automotive
-
Target ApplicationElectromobility, Motorcycles, E-Bikes & Small E-Vehicles, Motor Control & Drives, Automotive
-
TopologyB6 Bridge
| Recommended | ||
|
OPN
|
EVINVHP1SI07TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Main inverter for (H)EVs up to 20 kW
- Automotive IGBT module HybridPACK™1
- 650 V/400 A IGBT & Diode chip set
- Automotive Driver IC 1ED020I12-FA
- Coreless transformer technology
- Up to 1200V and 2A capability
- Vce sat - detection
- TriCore™ 32-bit microcontroller TC1767
- Various motor position interfaces
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.