EV GMC HPD1 SIC FS03 12
Active and preferred
RoHS Compliant

EV GMC HPD1 SIC FS03 12

Empower Automotive SiC Modules in Main Inverter Applications with Infineon's Evaluation Kit for HybridPACK™ Drive CoolSiC™

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EV GMC HPD1 SIC FS03 12
EV GMC HPD1 SIC FS03 12


Product details

  • Applications
    Automotive SiC Modules
  • Board Type
    Evaluation Board, Reference Board
  • Description
    Main inverter Evaluation Kit including HybridPACK™ Drive CoolSiC™, gate driver board, DC link capacitor, and reference aluminum cooler.
  • Family
    SiC Modules
  • Input Type
    DC
  • Product Name
    The Evaluation Kit for HybridPACK™ Drive CoolSiC™
  • Qualification
    Automotive
  • Target Application
    E-Bikes & Small E-Vehicles, Motor Control & Drives, Electromobility, Automotive
  • Topology
    B6 Bridge

OPN
EVGMCHPD1SICFS0312TOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Est. Longevity Date 2036
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2036
The Evaluation Kit for HybridPACK™ Drive CoolSiC™ Automotive Power Module FS03MR12A6MA1B is designed for B6-bridge xEV main inverter applications. It showcases the latest Infineon power module, setting a new market benchmark with outstanding performance. This easy-to-use kit is suitable for laboratory environments and can drive loads up to 200 kW, while being prepared for fluid cooling. It includes the HybridPACK™ Drive CoolSiC™, gate driver board, DC link capacitor, and a reference aluminum cooler to demonstrate its capabilities effectively.

Features

  • Eval Kit for HybridPACK™ Drive CoolSiC™
  • Easy to use for xEV main inverter
  • Equipped with latest power module
  • Demonstrates outstanding performance
  • Can drive loads up to 200 kW
  • Prepared for fluid cooling

Benefits

  • Save design time
  • Enable fast evaluation of the SiC module

Applications

Documents

Design resources

Developer community