DEMO-IDP2303A-100W
on request

DEMO-IDP2303A-100W

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMO-IDP2303A-100W
DEMO-IDP2303A-100W


Product details

  • Board Type
    Evaluation Board
  • Family
    DC-DC Converter, MOSFET
  • Input Type
    AC
  • Interfaces
    .dp Interface Board Gen2, .dp Vision GUI
  • Mounting
    SMD
  • Output Current range
    0 A to 5.26 A
  • Output Voltage
    19 V
  • Pout range
    0 W to 100 W
  • Qualification
    Consumer, Industrial
  • Sub Application
    LCD-TV
  • Supply Voltage range
    85 V to 265 V
  • Target Application
    Power Supplies
  • Topology
    Boost, PFC, LLC

OPN
DEMOIDP2303A100WTOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The evaluation board is a 100W digital PFC-LLC Converter with 85V AC~265V AC input and 19V output. It is controlled by Infineon’s 2 nd generation digital PFC-LLC combo controller IDP2303A. The IDP2303A is specially designed for switch mode power supplies used in TV power adapter and other adapter applications.

Features

  • Integrated startup cell for low standby power
  • Support multi-mode PFC operation for optimized efficiency curve
  • Synchronous PFC and LLC burst mode control with soft-start to prevent acoustic noise
  • Comprehensive parameters for configuring PFC and LLC operation
  • Configurable and comprehensive protection features for PFC/LLC/IC temp
  • IEC62368-1 certified active X-cap discharge function
  • Flexible IC parameter setting with digital UART interface

Benefits

  • No auxiliary power supply needed
  • Low BOM count and samll form factor desing due to high integration of digital control and reduction of external components
  • Easy design of system schematic and PCB layout
  • High system reliability
  • Shorter development cycles and higher design and production flexibility

Applications

Documents

Design resources

Developer community