Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
BLDC_SHIELD_TLE9879
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyEmbedded Power ICs
-
Frequency range0 kHz to 25 kHz
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesSPI
-
MountingNA
-
Output Current range0 A to 10 A
-
Output Voltage range6 V to 28 V
-
Pout range0 W to 150 W
-
QualificationAutomotive
-
Sub ApplicationBLDC Motor
-
Supply Voltage max28 V
-
Target ApplicationAutomotive, BLDC Motors, Fans, Pumps, RC Cars, Power Tools, Maker Projects
-
TopologySoC IC, Monolithic integration
| Recommended | ||
|
OPN
|
BLDCSHIELDTLE9879TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- TLE9879QXA40 3-phase motor driver (SoC)
- Motor contr. algorithms: FOC, BEMF, Hall
- Compatible with the Arduino Uno
- Controlled over Arduino via SPI
Benefits
- Easy to use API
- High performance BLDC motor control
- Use up to 4 shields simultaneously
- Control each shield individually
- Set parameters for each shield individ.
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.