Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Automotive software
Seamless software and hardware integration are crucial to deliver clean, safe and smart mobility solutions. Dependable electronics with fast time-to-market including sophisticated software is the key link between the real and digital world enabling a variety of safety applications, as well as secured autonomous driving.
With a wide set of software offering, ranging from embedded software (productive and prototype drivers, productive safety test libraries, code examples etc.), development tools (programming, testing, configuration etc.) and simulation tools/ models we are providing a comprehensive software enablement environment. Our comprehensive offering supports various automotive applications, including productive software compliant to AUTOSAR, Automotive SPICE, ISO /SAE 21434 and ISO21434 standards.
How to get started?
Follow the five-step guide to easily access the Infineon Developer Center and have access to everything.
Our software portfolio, complemented by a robust ecosystem of partner products and services, encompasses two categories:
AURIX™ TC3x
Infineon’s AURIX™- TC3xx microcontroller family with up to hexa-core high performance architecture and advanced features for connectivity, security and functional safety, is ideally suited for a wide range of automotive applications.
TRAVEO™ 2
Based on the powerful Arm® Cortex® M series core in single and dual core operation it offers state-of-the-art real time performance, safety and security features used in motor control applications for hybrid and electric vehicles (HEV/EV), body electronics.
PSOC™ 4
The FM0+ portfolio of Flexible Microcontrollers are designed for ultra-low-power IoT systems with the industry's most energy-efficient Arm® Cortex®-M0+ MCUs.
MOTIX™ TLE987x and TLE989x
Infineon’s 3-phase motor control solutions with CAN or LIN interface addressing BLDC motor applications.
EiceDRIVER™ APD Gate Driver
The 2ED2410-EM intelligent high-side gate driver ICs for automotive power distribution include various protective functions such as I-t wire protection. With the help of the design-in tool, this protection function of the device can be simulated and and verify it against various wire cross-sections.
PROFET™ Load Guard 12V
These PROFET™ high-side switches offering maximum load flexibility for multiple power distribution use cases and ADAS applications with adjustable overcurrent limitation and capacitive load switching mode.
Design-in Tools:
PROFET™ Wire Guard 12V
Modern, decentralized, and zonal power distribution architectures require dependable solutions. With the ISO 26262-compliant PROFET™ Wire Guard, Infineon provides developers with advanced I2t wire protection functionality for modern power distribution.
Power PROFET™ + 12/24/48V
Single channel smart high-side power switch, embedded in a 8 pin TO-leadless package, providing protective functions and diagnosis.
Design-in Tool: BTS50005-1LUA
SPOC™ +2
SPOC™ +2 is the latest generation of software configurable multichannel serial interface power controllers for automotive applications; intended for resistive, inductive, capacitive and high inrush current loads.
The SPOC™ +2 device driver offers a fast and easy integration on different µC platforms to control & communicate with such multichannel smart power switch device with SPI.
AURIX™ TC3x
Infineon’s AURIX™- TC3xx microcontroller family with up to hexa-core high performance architecture and advanced features for connectivity, security and functional safety, is ideally suited for a wide range of automotive applications.
TRAVEO™ 2
Based on the powerful Arm® Cortex® M series core in single and dual core operation it offers state-of-the-art real time performance, safety and security features used in motor control applications for hybrid and electric vehicles (HEV/EV), body electronics.
PSOC™ 4
The FM0+ portfolio of Flexible Microcontrollers are designed for ultra-low-power IoT systems with the industry's most energy-efficient Arm® Cortex®-M0+ MCUs.
MOTIX™ TLE987x and TLE989x
Infineon’s 3-phase motor control solutions with CAN or LIN interface addressing BLDC motor applications.
EiceDRIVER™ APD Gate Driver
The 2ED2410-EM intelligent high-side gate driver ICs for automotive power distribution include various protective functions such as I-t wire protection. With the help of the design-in tool, this protection function of the device can be simulated and and verify it against various wire cross-sections.
PROFET™ Load Guard 12V
These PROFET™ high-side switches offering maximum load flexibility for multiple power distribution use cases and ADAS applications with adjustable overcurrent limitation and capacitive load switching mode.
Design-in Tools:
PROFET™ Wire Guard 12V
Modern, decentralized, and zonal power distribution architectures require dependable solutions. With the ISO 26262-compliant PROFET™ Wire Guard, Infineon provides developers with advanced I2t wire protection functionality for modern power distribution.
Power PROFET™ + 12/24/48V
Single channel smart high-side power switch, embedded in a 8 pin TO-leadless package, providing protective functions and diagnosis.
Design-in Tool: BTS50005-1LUA
SPOC™ +2
SPOC™ +2 is the latest generation of software configurable multichannel serial interface power controllers for automotive applications; intended for resistive, inductive, capacitive and high inrush current loads.
The SPOC™ +2 device driver offers a fast and easy integration on different µC platforms to control & communicate with such multichannel smart power switch device with SPI.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
This tutorial explains how to install the Infineon Smart Power Switches and Gate Driver Tool Suit
This video will show you all necessary steps to install the toolchain to get started using our MOTIX™ TLE98xx family. The toolchain can be used for all MOTIX™ Embedded Power IC families such as TLE984x, TLE985x, TLE986x and TLE987x.
In this video we show you how to get started by using example code for our MOTIX™ TLE9879 Evalkit. Two examples are provided: Spin your motor with our FOC example and how to adjust the example code for a simple blinky. The evaluation kit can be used to evaluate the complete MOTIX™ TLE987x family.
Infineon Smart Power Switches Intrinsic Fuse Tool - Basic Tutorial
Infineon Smart Power Switches PROFET™ Guard Tool - Basic Tutorial
Infineon Smart Power Switches EiceDRIVER™ 2ED2410 Tool – Basic Tutorial
Infineon Smart Power Switches kILIS Tool – Basic Tutorial